??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MB-IP-020-133-A
HELP_VARIABLE
Company
Balluff
Description
Mechanical Accessories
Bill of material
BALLUFF BAM MB-IP-020-133-A
VERF
Availability
Available
BC
Order code
BAM0338
TC
Product identifier
BAM MB-IP-020-133-A
PX
Product view
56539_00
ICON
TECH
Tech. Details
Tech. Detail
MOUNTING
Mounting
ZDM
Diameter of cylinder
A
- mm
W
Weight
0.037 Kg
TRAFFIC
Customs number
90319000
DESCRIPT
Description
Principle of operation = Mounting frame for BIP, Use = for BIP 03, Material = PA 6.6 GF30, Dimension = 176 x 8.6 x 28 mm, Mounting part = Screw M5
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.